Quantity | Unit price |
---|---|
1 - 299 | $4.0647 |
300 - 599 | $2.03 |
600 - 2999 | $0.8109 |
3000 - 5999 | $0.3612 |
6000 - 11999 | $0.3248 |
12000 - 20999 | $0.3068 |
21000 + | $0.2883 |
Compatible Tube Size | 22.2 mm |
---|---|
Compatible Tube Size | 0.875 in |
Compatible Tube Gauge | 16 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Colour | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue