Quantity | Unit price |
---|---|
1000 - 4999 | $0.1592 |
5000 - 9999 | $0.1433 |
10000 - 24999 | $0.1289 |
25000 + | $0.1161 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 11.4 mm |
---|---|
Inside Diameter | 0.449 in |
Outside Diameter | 21.5 mm |
Outside Diameter | 0.846 in |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Thickness | 0.9 mm |
Thickness | 0.035 in |
Colour | Natural |
Material | Acetal |
Full Material | Polyacetal |
Tooth Location | Toothless |
Washer Type | Single Wave Washer |
Washer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue