Quantity | Unit price |
---|---|
1 - 9 | $18.60 |
10 + | $13.90 |
Overall Length | 84.0 mm |
---|---|
Overall Length | 3.307 in |
Overall Width | 18.0 mm |
Overall Width | 0.709 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Pin Length | 14.5 mm |
Pin Length | 0.571 in |
Body Material | Stainless Steel |
Colour | Silver |
Finish | Natural |
Hinge Type | Spring Loaded Pin Hinges |
Includes | Fasteners not included |
Includes (All) | Fasteners not included |
Material | Stainless Steel |
Mounting Hole Shape | Thru Hole |
Mounting Method | Screw, Bolt, Weld |
Mounting Orientation | Right Handed |
Number of Mounting Holes | 2 |
Pin Material | Stainless Steel |
Removability | Spring Action Removable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue