Quantity | Unit price |
---|
Roll Length | 20 m |
---|---|
Roll Length | 65.6 ft |
Wall Thickness | 4.2 mm |
Wall Thickness | 0.167 in |
Wrap Inside Diameter | 30.5 mm |
Wrap Inside Diameter | 1.201 in |
Colour | Grey |
For Use With | -16 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Specifications | ISO 6805 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue