Quantity | Unit price |
---|---|
1000 - 4999 | $0.1265 |
5000 - 9999 | $0.1205 |
10000 - 24999 | $0.1151 |
25000 - 49999 | $0.1085 |
50000 + | $0.0954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Colour | Natural |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Hole Type | Round |
Head Style | Dome |
Overall Diameter | 9.5 mm |
Overall Diameter | 0.375 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Compatible Hole Diameter | 5.5 mm |
Compatible Hole Diameter | 0.218 in |
Compatible Panel Thickness Range | 0.8 - 2.4 mm |
Compatible Panel Thickness Range | 0.031 - 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue