Quantity | Unit price |
---|---|
1 - 74 | $20.6013 |
75 - 149 | $10.277 |
150 - 749 | $4.1345 |
750 - 7499 | $1.8311 |
7500 + | $1.7412 |
Base Height | 30 mm |
---|---|
Base Height | 1.181 in |
Base Outside Diameter | 33 mm |
Base Outside Diameter | 1.299 in |
Flange Height | 3 mm |
Flange Height | 0.118 in |
Flange Outside Diameter | 40 mm |
Flange Outside Diameter | 1.575 in |
Inside Diameter | 28 mm |
Inside Diameter | 1.102 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Colour | Natural |
Compatible Screw Sizes (All) | M12 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue