Quantity | Unit price |
---|---|
1 - 29 | $6.1083 |
30 - 299 | $2.4525 |
300 - 2999 | $1.0856 |
3000 - 5999 | $1.031 |
6000 - 8999 | $0.9765 |
9000 + | $0.9219 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Black |
Fitting Style | Push Fit |
Compatible Panel Thickness Range | 4.8 mm |
Compatible Panel Thickness Range | 0.190 in |
Compatible Hole Diameter | 76.2 mm |
Compatible Hole Diameter | 3.000 in |
Overall Diameter | 88.9 mm |
Overall Diameter | 3.500 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue