Quantity | Unit price |
---|---|
1 - 499 | $3.1112 |
500 - 999 | $1.5554 |
1000 - 4999 | $0.62 |
5000 - 49999 | $0.2772 |
50000 + | $0.2612 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Black |
Fitting Style | Push Fit |
Compatible Panel Thickness Range | 1.7 mm |
Compatible Panel Thickness Range | 0.065 in |
Compatible Hole Diameter | 9.5 mm |
Compatible Hole Diameter | 0.375 in |
Overall Diameter | 18.8 mm |
Overall Diameter | 0.740 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 9.4 mm |
Head Height | 0.370 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue