Quantity | Unit price |
---|---|
1 - 49 | $11.1038 |
50 - 99 | $5.5634 |
100 - 499 | $2.2232 |
500 - 4999 | $0.9879 |
5000 + | $0.9401 |
Full Material | Low Density Polyethylene |
---|---|
Colour | Black |
Fitting Style | Push Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 85.7 mm |
Compatible Hole Diameter | 3.375 in |
Overall Diameter | 95.3 mm |
Overall Diameter | 3.750 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue