Quantity | Unit price |
---|---|
1 - 24 | $3.2471 |
25 - 49 | $2.5206 |
50 - 249 | $1.4465 |
250 - 499 | $1.4169 |
500 - 749 | $1.3739 |
750 + | $1.3037 |
Outside Diameter | 123.8 mm |
---|---|
Outside Diameter | 4.875 in |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Colour | Black |
Full Material | High Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue