Quantity | Unit price |
---|---|
1 - 4 | $37.3985 |
5 - 9 | $31.1768 |
10 - 49 | $24.9096 |
50 - 99 | $24.41 |
100 - 149 | $23.6153 |
150 + | $22.4346 |
Outside Diameter | 647.7 mm |
---|---|
Outside Diameter | 25.500 in |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 16 |
Colour | Black |
Full Material | High Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue