Quantity | Unit price |
---|---|
1 - 4 | $36.1269 |
5 - 9 | $30.1095 |
10 - 49 | $24.0923 |
50 - 99 | $23.5925 |
100 - 149 | $22.934 |
150 + | $21.6851 |
Outside Diameter | 698.5 mm |
---|---|
Outside Diameter | 27.500 in |
Class Pressure Rating (All) | 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 20 |
Colour | Black |
Full Material | High Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue