Menu Search

Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in ; Maximum Rotation - 120 ° ; Overall Width - 39.0 mm | 1.535 in ; Door to Frame Clearance - 20.0 mm

This Concealed Hinge have an overall width of 39.0 mm | 1.535 in, an overall length of 65.0 mm | 2.559 in.
Item code:

395633

2065 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $9.50
10 + $8.90
Standard pack: 1

Order in multiple of 1

Total price:

$9.50

1 x $9.50

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.098 in
Overall Leaf Length 2.559 in
Overall Length 2.559 in
Overall Width 1.535 in
Pin Diameter 0.197 in
Body Material Steel
Colour Natural
Includes Fasteners not included
Material Steel
Mounting Hole Shape Thru Hole
Mounting Method Screw, Weld
Mounting Orientation Universal
Number of Mounting Holes 4

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us