Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 12.7 mm |
---|---|
Body Diameter | 0.500 in |
Maximum Operating Temperature | 115 °C |
Maximum Operating Temperature | 239 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Spacer Length | 9.5 mm |
Spacer Length | 0.375 in |
Square Size | 7.9 mm |
Square Size | 0.312 in |
Colour | Clear |
Compatible Thread Sizes (All) | #8,M4 |
Full Material | Polycarbonate |
Head Shape | Round |
Material | PC |
Material Flammability Standard | UL94 HB |
Special Features | Self Tapping Screw Needed |
Operating Temperature Range | -40 - 115 °C |
Operating Temperature Range | -40 - 239 °F |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue