Quantity | Unit price |
---|---|
1 - 99 | $9.7641 |
100 - 199 | $4.8821 |
200 - 999 | $1.9529 |
1000 - 1599 | $0.8675 |
1600 - 14399 | $0.8675 |
14400 + | $0.7814 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Class Pressure Rating (All) | 6000 |
---|---|
Colour | Natural |
Compatible Nominal Pipe Sizes (All) | 1.000 in |
Full Material | Polyethylene |
Inside Height | 14.7 mm |
Inside Height | 0.578 in |
Inside Diameter | 47.2 mm |
Inside Diameter | 1.860 in |
SAE Code | 62 |
Radius Ring | 3.0 mm |
Radius Ring | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue