Quantity | Unit price |
---|---|
1 - 249 | $3.815 |
250 - 499 | $1.9166 |
500 - 2499 | $0.7676 |
2500 - 7499 | $0.3407 |
7500 - 12499 | $0.3068 |
12500 + | $0.2909 |
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 18 |
Colour | Black |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue