Quantity | Unit price |
---|---|
1 - 499 | $2.1051 |
500 - 999 | $1.0515 |
1000 - 4999 | $0.4202 |
5000 - 9999 | $0.1869 |
10000 - 14999 | $0.1683 |
15000 + | $0.159 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 18 |
Colour | Black |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue