Quantity | Unit price |
---|---|
1 - 39 | $9.1418 |
40 - 99 | $4.571 |
100 - 199 | $1.8329 |
200 - 399 | $1.223 |
400 - 1999 | $0.8145 |
2000 - 3999 | $0.7746 |
4000 - 5999 | $0.7325 |
6000 - 7999 | $0.6923 |
8000 + | $0.65 |
Compatible Outside Tube Diameter | 60.3 mm |
---|---|
Compatible Outside Tube Diameter | 2.375 in |
Compatible Tube Gauge | 10-14 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue