Quantity | Unit price |
---|---|
1 - 249 | $5.4141 |
250 - 499 | $2.7072 |
500 - 749 | $1.0829 |
750 - 1499 | $0.7214 |
1500 - 4499 | $0.4815 |
4500 - 8999 | $0.4574 |
9000 + | $0.4329 |
Compatible Outside Tube Diameter | 38.1 mm |
---|---|
Compatible Outside Tube Diameter | 1.500 in |
Compatible Tube Gauge | 10-12 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue