Quantity | Unit price |
---|---|
1 - 99 | $6.4943 |
100 - 249 | $3.2246 |
250 - 499 | $1.2968 |
500 - 999 | $0.8628 |
1000 - 4999 | $0.5768 |
5000 - 8999 | $0.5475 |
9000 - 11999 | $0.5202 |
12000 - 15999 | $0.4869 |
16000 + | $0.463 |
Compatible Outside Tube Diameter | 44.5 mm |
---|---|
Compatible Outside Tube Diameter | 1.750 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue