Quantity | Unit price |
---|---|
1 - 249 | $4.1555 |
250 - 499 | $2.0778 |
500 - 999 | $0.8336 |
1000 - 5999 | $0.3702 |
6000 - 10999 | $0.3521 |
11000 - 20999 | $0.3315 |
21000 + | $0.3134 |
Compatible Outside Tube Diameter | 42.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.654 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue