Quantity | Unit price |
---|---|
1 - 249 | $3.3834 |
250 - 499 | $1.685 |
500 - 999 | $0.6746 |
1000 - 2999 | $0.2997 |
3000 - 5999 | $0.2862 |
6000 - 8999 | $0.2679 |
9000 - 11999 | $0.2544 |
12000 + | $0.2396 |
Compatible Outside Tube Diameter | 32.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.26 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue