Quantity | Unit price |
---|---|
1 - 499 | $1.5465 |
500 - 999 | $0.7722 |
1000 - 2499 | $0.309 |
2500 - 4999 | $0.1718 |
5000 - 9999 | $0.1376 |
10000 - 14999 | $0.1307 |
15000 - 19999 | $0.1236 |
20000 - 24999 | $0.1167 |
25000 + | $0.11 |
Compatible Outside Tube Diameter | 16.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.63 in |
Compatible Tube Gauge | 14-20 |
Colour | Black |
Finish | Textured |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue