Quantity | Unit price |
---|---|
1 - 24 | $7.448 |
25 - 99 | $2.3163 |
100 - 199 | $1.4874 |
200 - 399 | $0.9924 |
400 - 1999 | $0.6608 |
2000 - 3999 | $0.629 |
4000 - 5999 | $0.5951 |
6000 - 7999 | $0.564 |
8000 + | $0.529 |
Compatible Outside Tube Diameter | 60.0 mm |
---|---|
Compatible Outside Tube Diameter | 2.362 in |
Compatible Tube Gauge | 11-19 |
Colour | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue