Quantity | Unit price |
---|---|
1 - 279 | $2.4978 |
280 - 559 | $1.2513 |
560 - 2799 | $0.4997 |
2800 - 5599 | $0.2225 |
5600 - 11199 | $0.2003 |
11200 - 22399 | $0.1892 |
22400 + | $0.1779 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.000 in |
Compatible Tube Gauge | 14-20 |
Colour | Black |
Finish | Matte |
Material | HDPE |
Full Material | High Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue