Quantity | Unit price |
---|---|
200 - 999 | $0.8153 |
1000 - 1999 | $0.3315 |
2000 - 9999 | $0.1481 |
10000 - 19999 | $0.1407 |
20000 + | $0.1337 |
Compatible Outside Tube Diameter | 19.0 mm |
---|---|
Compatible Outside Tube Diameter | 0.748 in |
Compatible Tube Gauge | 16-20 |
Colour | Black |
Finish | Polished |
Material | LDPE |
Full Material | Low Density Polyethylene |
Head Shape | Round |
Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue