Quantity | Unit price |
---|
Compatible Outside Tube Diameter | 22.2 mm |
---|---|
Compatible Outside Tube Diameter | 0.875 in |
Maximum Gauge Size | 170.0 mm |
Maximum Gauge Size | 170.0 mm |
Minimum Gauge Size | 17.0 mm |
Minimum Gauge Size | 0.669 in |
Compatible Tube Gauge | 17 |
Colour | Black |
Material | Nylon |
Full Material | Nylon |
Finish | Polished |
Head Shape | Round |
Fitting Style | Push Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue