Menu Search

Replacement Cams - Cam Depth - 8.0 mm | 0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403161 has a cam depth of 8.0 mm | 0.315 in and the cam has an overall width of .
Item code:

30403161

395 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $3.00
10 + $1.50
Standard pack: 1

Order in multiple of 500

Total price:

$3.00

1 x $3.00

Specifications

Imperial
Metric
SKU attributes
Cam Depth 0.315 in
Cam Length 1.772 in
Accessory Type Cam
Cam Material Steel
Style Stopper
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us