Menu Search

Replacement Cams - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403160 has a cam depth of 6.0 mm | 0.236 in and the cam has an overall width of .
Item code:

30403160

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $3.00
10 + $1.50
Standard pack: 1

Order in multiple of 250

Total price:

$3.00

1 x $3.00

Specifications

Imperial
Metric
SKU attributes
Cam Depth 0.236 in
Cam Length 1.772 in
Accessory Type Cam
Cam Material Steel
Style Stopper
Finish Zinc Plated

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us