Quantity | Unit price |
---|---|
1000 - 9999 | $0.1494 |
10000 - 24999 | $0.1355 |
25000 + | $0.1245 |
Cable Bundle Diameter Range | 38.1 mm |
---|---|
Cable Bundle Diameter Range | 1.500 in |
Maximum Cable Bundle Diameter | 38.1 mm |
Maximum Cable Bundle Diameter | 1.500 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 152.4 mm |
Overall Length | 6.000 in |
Overall Width | 4.8 mm |
Overall Width | 0.190 in |
Certification | UL |
Colour | Black |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | UV Resistant |
Tooth Material | Nylon |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue