Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1580B

5334 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 34 $14.51
35 - 69 $7.2438
70 - 349 $2.9066
350 - 5249 $1.2875
5250 - 10199 $1.1604
10200 - 20299 $1.0947
20300 + $1.031
Standard pack: 350

Order any quantity

Total price:

$14.51

1 x $14.51

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us