Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1560A

7392 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 69 $8.2428
70 - 139 $4.11
140 - 699 $1.6464
700 - 5599 $0.7311
5600 - 10499 $0.6585
10500 - 20299 $0.6224
20300 + $0.5859
Standard pack: 700

Order any quantity

Total price:

$8.24

1 x $8.2428

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us