Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 14 gauge pipe with a wall thickness.
Item code:

RTG1400A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 79 $7.193
80 - 159 $3.6084
160 - 1299 $1.4387
1300 - 9099 $0.6383
9100 - 16899 $0.576
16900 - 33799 $0.5451
33800 + $0.5117
Standard pack: 1300

Order any quantity

Total price:

$7.19

1 x $7.193

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us