Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 11 gauge pipe with a wall thickness.
Item code:

RTG1390A

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 119 $6.8349
120 - 239 $3.4287
240 - 1299 $1.3671
1300 - 6499 $0.6063
6500 - 11699 $0.5475
11700 - 22099 $0.5178
22100 + $0.486
Standard pack: 1300

Order any quantity

Total price:

$6.83

1 x $6.8349

Add sample +

Useful Information

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us