Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 18 gauge pipe with a wall thickness.
Item code:

RTG1370A

5248 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 174 $1.3172
175 - 349 $0.9423
350 - 699 $0.6585
700 - 1399 $0.4703
1400 - 6999 $0.3747
7000 - 13999 $0.3588
14000 - 20999 $0.3386
21000 + $0.3188
Standard pack: 1400

Order any quantity

Total price:

$1.32

1 x $1.3172

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 18
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us