Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 16 gauge pipe with a wall thickness.
Item code:

RTG1350A

11861 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 119 $4.2237
120 - 239 $2.1165
240 - 1199 $0.8471
1200 - 5999 $0.3747
6000 - 10799 $0.3386
10800 - 20399 $0.3203
20400 + $0.3021
Standard pack: 1200

Order any quantity

Total price:

$4.22

1 x $4.2237

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 16
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us