Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 14 gauge pipe with a wall thickness.
Item code:

RTG1340A

475 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 139 $4.1913
140 - 279 $2.1005
280 - 1399 $0.8408
1400 - 5599 $0.372
5600 - 11199 $0.336
11200 - 20999 $0.3179
21000 + $0.2999
Standard pack: 1400

Order any quantity

Total price:

$4.19

1 x $4.1913

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 14
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us