Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 18 gauge pipe with a wall thickness.
Item code:

RTG1230A

11534 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 199 $3.497
200 - 399 $1.7441
400 - 2199 $0.6995
2200 - 6599 $0.309
6600 - 13199 $0.2796
13200 - 24199 $0.2636
24200 + $0.2477
Standard pack: 2200

Order any quantity

Total price:

$3.50

1 x $3.497

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 18
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us