Menu Search

Rectangular Glide - ; ; ; ABS

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from ABS to fit 18 gauge pipe with a wall thickness.
Item code:

RTG1190A

5600 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 219 $3.6902
220 - 439 $1.8428
440 - 2799 $0.7356
2800 - 8399 $0.327
8400 - 13999 $0.2943
14000 - 27999 $0.278
28000 + $0.2618
Standard pack: 2800

Order any quantity

Total price:

$3.69

1 x $3.6902

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 18
Colour Black
Fitting Style Press Fit
Full Material Acrylonitrile Butadiene Styrene
Material ABS

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us