Quantity | Unit price |
---|---|
1 - 249 | $12.8523 |
250 - 499 | $6.4262 |
500 - 999 | $2.5659 |
1000 - 2999 | $1.1447 |
3000 - 5999 | $1.0856 |
6000 - 8999 | $1.0287 |
9000 - 11999 | $0.9719 |
12000 + | $0.9144 |
Head Length | 400.0 mm |
---|---|
Head Length | 15.748 in |
Head Width | 150.0 mm |
Head Width | 5.906 in |
Compatible Tube Gauge | 14-17 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue