Quantity | Unit price |
---|---|
1 - 12 | $30.927 |
13 - 24 | $30.1548 |
25 - 49 | $28.3157 |
50 - 99 | $26.5445 |
100 - 499 | $23.8425 |
500 - 999 | $22.5933 |
1000 - 1499 | $21.3902 |
1500 - 1999 | $20.1845 |
2000 + | $19.00 |
Head Length | 150.0 mm |
---|---|
Head Length | 5.906 in |
Head Width | 500.0 mm |
Head Width | 19.685 in |
Compatible Tube Gauge | 8-14 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue