Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 10-14 gauge pipe with a wall thickness.
Item code:

RCR4030A

1760 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $14.1636
25 - 49 $7.0818
50 - 199 $4.7213
200 - 599 $3.9492
600 - 999 $3.7683
1000 - 4999 $3.5742
5000 + $3.4682
Standard pack: 1

Order any quantity

Total price:

$14.16

1 x $14.1636

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 10-14
Colour Black
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us