Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 12-16 gauge pipe with a wall thickness.
Item code:

RCR25151216A

3465 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $9.696
100 - 249 $4.8368
250 - 374 $1.9371
375 - 499 $1.2921
500 - 1999 $0.8609
2000 - 3999 $0.8198
4000 - 5999 $0.7767
6000 - 7999 $0.7344
8000 + $0.688
Standard pack: 500

Order any quantity

Total price:

$9.70

1 x $9.696

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 12-16
Colour Black
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us