Quantity | Unit price |
---|---|
1 - 9 | $22.253 |
10 - 62 | $6.9257 |
63 - 124 | $4.4507 |
125 - 249 | $2.9748 |
250 - 499 | $2.4752 |
500 - 2499 | $1.9802 |
2500 - 4999 | $1.8801 |
5000 - 7499 | $1.7813 |
7500 + | $1.68 |
Head Length | 750.0 mm |
---|---|
Head Length | 29.528 in |
Head Width | 250.0 mm |
Head Width | 9.843 in |
Compatible Tube Gauge | 14-16 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue