Quantity | Unit price |
---|---|
1 - 9 | $42.1895 |
10 - 31 | $13.1249 |
32 - 62 | $8.447 |
63 - 124 | $5.6088 |
125 - 249 | $4.7006 |
250 - 1249 | $3.7467 |
1250 - 2499 | $3.5651 |
2500 - 3749 | $3.384 |
3750 + | $3.16 |
Head Width | 400.0 mm |
---|---|
Head Width | 15.748 in |
Compatible Tube Gauge | 8-14 |
Colour | Black |
Finish | Textured |
Fitting Style | Ribbed |
Full Material | Low Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue