Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. White textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111626A

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $6.6305
125 - 249 $3.2927
250 - 499 $1.3262
500 - 999 $0.8858
1000 - 4999 $0.5906
5000 - 9999 $0.5588
10000 - 14999 $0.5315
15000 + $0.5007
Standard pack: 1000

Order any quantity

Total price:

$6.63

1 x $6.6305

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour White
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us