Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 8-14 gauge pipe with a wall thickness.
Item code:

RCR111554A

14639 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 $12.1482
32 - 62 $6.0629
63 - 124 $2.4299
125 - 249 $1.6214
250 - 1249 $1.0809
1250 - 2499 $1.0265
2500 - 3749 $0.9719
3750 - 4999 $0.9164
5000 + $0.864
Standard pack: 250

Order any quantity

Total price:

$12.15

1 x $12.1482

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 8-14
Colour Black
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us