Menu Search

Rectangular Glide - ; ; Textured ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black textured and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111550A

1797 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 124 $9.0602
125 - 249 $4.5189
250 - 499 $1.812
500 - 999 $1.2081
1000 - 4999 $0.804
5000 - 9999 $0.7653
10000 - 14999 $0.7245
15000 + $0.6828
Standard pack: 1000

Order any quantity

Total price:

$9.06

1 x $9.0602

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour Black
Finish Textured
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us