Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 8-14 gauge pipe with a wall thickness.
Item code:

RCR111514A

33033 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 31 $8.8559
32 - 62 $4.4054
63 - 124 $1.7714
125 - 249 $1.1808
250 - 1249 $0.788
1250 - 2499 $0.7472
2500 - 3749 $0.7086
3750 - 4999 $0.671
5000 + $0.63
Standard pack: 250

Order any quantity

Total price:

$8.86

1 x $8.8559

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 8-14
Colour Black
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us