Menu Search

Rectangular Glide - ; ; Polished ; LDPE

Rectangular Tube Insert Glide is designed to provide a tight fitting on a rectangular tube or pipe end and prevent surface scratches or damage. It has a perimeter rib design that allows for easy assembly and secure fit. Black polished and made from LDPE to fit 11-19 gauge pipe with a wall thickness.
Item code:

RCR111510A

2025 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $6.6987
250 - 499 $3.3608
500 - 999 $1.3398
1000 - 1999 $0.8925
2000 - 5999 $0.5951
6000 - 11999 $0.5655
12000 - 17999 $0.536
18000 + $0.5048
Standard pack: 2000

Order any quantity

Total price:

$6.70

1 x $6.6987

Add sample +

Specifications

Imperial
Metric
SKU attributes
Compatible Tube Gauge 11-19
Colour Black
Finish Polished
Fitting Style Ribbed
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us